IESNA:LM-63-2002
[TEST]P1389833
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-940-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10782.0
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
70.0 90.4 189.6 510.4 988.7 1356.1 1595.3 1840.3 2149.4 2508.1 2881.4 3383.1 3910.9 4403.8 4887.9 5325.4 5625.8 5730.8 
5704.5 5491.6 5223.3 4841.3 4479.6 4561.3 4937.5 5377.9 5622.9 5652.0 5596.6 5526.6 5057.1 4351.3 2849.3 277.1 
75.8 37.9 26.2 0.0 
70.0 90.4 201.2 504.5 959.5 1359.1 1607.0 1828.6 2134.8 2481.9 2887.3 3353.9 3878.8 4418.4 4899.6 5331.2 5614.1 5719.1 
5687.0 5500.4 5214.6 4838.4 4508.8 4558.4 4940.4 5351.6 5620.0 5663.7 5602.5 5520.8 5095.0 4371.7 2974.8 
326.6 75.8 37.9 29.2 0.0 
70.0 90.4 183.7 490.0 909.9 1329.9 1566.1 1802.4 2099.8 2464.4 2861.0 3333.5 3808.9 4295.9 4704.2 5080.4 5386.6 5552.9 
5582.0 5459.6 5249.6 5030.8 4835.4 4765.4 4984.2 5389.6 5695.8 5827.0 5815.4 5765.8 5453.7 4806.3 3738.9 
761.2 81.7 46.7 35.0 0.0 
70.0 87.5 163.3 428.7 837.0 1213.2 1542.8 1787.8 2050.2 2429.4 2820.2 3269.3 3753.4 4199.7 4584.6 4882.1 5144.6 5392.5 
5579.1 5625.8 5561.6 5468.3 5412.9 5418.7 5520.8 5806.6 6127.4 6360.7 6419.1 6413.2 6179.9 5663.7 4599.2 
1706.1 90.4 58.3 46.7 0.0 
70.0 84.6 142.9 323.7 679.5 1070.3 1423.2 1720.7 1986.1 2306.9 2712.3 3146.8 3598.9 4050.9 4488.4 4812.1 5062.9 5258.3 
5439.1 5561.6 5675.4 5701.6 5724.9 5771.6 5873.7 6063.3 6331.6 6559.0 6632.0 6658.2 6465.7 5730.8 4619.6 
2992.3 134.2 75.8 58.3 0.0 
70.0 84.6 128.3 274.1 583.3 959.5 1338.6 1659.4 1921.9 2234.0 2592.7 3047.7 3514.3 3975.1 4415.5 4771.3 5004.6 5176.7 
5307.9 5421.6 5523.7 5617.0 5701.6 5800.8 5940.8 6118.7 6375.3 6605.7 6681.5 6675.7 6334.5 5573.3 4753.8 
3348.1 399.6 84.6 67.1 0.0 
70.0 81.7 122.5 230.4 490.0 831.2 1204.5 1557.4 1849.0 2149.4 2484.8 2925.2 3353.9 3785.5 4237.6 4599.2 4887.9 5036.7 
5132.9 5240.8 5354.6 5465.4 5596.6 5745.4 5882.4 6080.8 6328.6 6562.0 6620.3 6538.6 6069.1 5407.1 4759.6 
3412.2 790.4 99.2 75.8 0.0 
70.0 81.7 102.1 163.3 291.6 554.1 866.2 1184.1 1557.4 1889.8 2204.8 2516.9 2884.3 3286.8 3698.0 4120.9 4488.4 4736.3 4911.3 
5048.3 5182.5 5299.1 5424.6 5538.3 5649.1 5765.8 5967.0 6150.7 6124.5 6019.5 5602.5 5144.6 4386.3 3365.6 
2003.6 140.0 102.1 0.0 
70.0 78.7 87.5 110.8 163.3 259.6 443.3 685.4 959.5 1274.5 1604.0 1948.2 2289.4 2616.0 2951.4 3298.5 3680.5 4013.0 4348.4 
4625.5 4861.7 5062.9 5255.4 5421.6 5564.5 5689.9 5739.5 5695.8 5587.9 5465.4 5097.9 4634.2 3800.1 2843.5 1834.4 
542.5 125.4 0.0 
70.0 75.8 78.7 87.5 99.2 122.5 160.4 218.7 306.2 449.1 635.8 851.6 1093.7 1332.8 1627.4 1916.1 2245.6 2607.3 2989.3 3403.5 3823.4 
4205.5 4535.0 4800.4 5045.4 5229.2 5337.1 5337.1 5202.9 5060.0 4319.2 2963.1 1516.5 720.4 370.4 128.3 122.5 0.0 
70.0 72.9 72.9 72.9 75.8 75.8 78.7 84.6 93.3 105.0 119.6 140.0 160.4 186.7 221.6 268.3 323.7 393.7 490.0 621.2 802.0 1047.0 1408.6 
1849.0 2432.3 3030.2 3458.9 3528.9 3228.5 2872.7 2064.8 1423.2 939.1 507.5 175.0 32.1 8.7 0.0 
70.0 70.0 70.0 70.0 67.1 67.1 67.1 64.2 67.1 67.1 70.0 72.9 75.8 78.7 78.7 81.7 84.6 90.4 96.2 107.9 128.3 151.7 201.2 288.7 449.1 
734.9 1134.5 1405.7 1254.1 1052.8 545.4 265.4 116.7 40.8 20.4 11.7 5.8 0.0 
70.0 70.0 67.1 64.2 61.2 58.3 55.4 55.4 52.5 52.5 52.5 52.5 49.6 49.6 46.7 43.7 40.8 35.0 35.0 32.1 32.1 32.1 32.1 29.2 26.2 29.2 
32.1 35.0 35.0 29.2 17.5 14.6 8.7 8.7 5.8 5.8 5.8 0.0 
70.0 67.1 61.2 55.4 52.5 46.7 43.7 40.8 37.9 35.0 32.1 29.2 23.3 20.4 17.5 11.7 8.7 8.7 5.8 5.8 5.8 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 0.0 2.9 2.9 
2.9 2.9 5.8 5.8 0.0 
70.0 61.2 55.4 49.6 46.7 40.8 37.9 32.1 26.2 23.3 17.5 14.6 11.7 8.7 5.8 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 
2.9 5.8 0.0 
70.0 61.2 52.5 46.7 40.8 35.0 29.2 23.3 14.6 11.7 8.7 5.8 5.8 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 
5.8 0.0 
70.0 58.3 49.6 40.8 35.0 29.2 20.4 14.6 8.7 5.8 5.8 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 
2.9 0.0 
70.0 55.4 46.7 40.8 32.1 23.3 17.5 11.7 5.8 5.8 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 2.9 
0.0 
70.0 55.4 46.7 37.9 32.1 20.4 14.6 8.7 5.8 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 
0.0 
70.0 58.3 46.7 37.9 32.1 20.4 14.6 8.7 5.8 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
70.0 58.3 46.7 37.9 32.1 20.4 14.6 11.7 8.7 5.8 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
70.0 58.3 46.7 37.9 32.1 23.3 17.5 11.7 8.7 5.8 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
